Secure factory provisioning is available.
To accelerate your design cycle, we offer a complete ecosystem of development resources that includes evaluation boards, easy-to-use software and ready-to-use application examples developed in the MPLAB® Harmony v3 embedded software framework.
The PIC32CK SG Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CK SG MCUs, which offer advanced security features with an integrated HSM and TrustZone technology. It is supported by MPLAB Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino® Uno R3, MikroElektronika Click boards™ or Xplained Pro expansion boards for developing Bluetooth® audio, Internet of Things (IoT), robotics and other proof-of-concept designs.
The PIC32CK GC Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CK GC01 MCUs. It is supported by MPLAB Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino Uno R3, MikroElektronika Click boards or Xplained Pro expansion boards for developing Bluetooth audio, IoT, robotics and other proof-of-concept designs.
Explore this catalog of fully configured and complete source code, projects, examples and software applications to help jump-start your next project.
Organize, write, test and debug your embedded software applications in MPLAB X IDE.
Build your embedded software with the TÜV SÜD-certified MPLAB XC32 Pro Functional Safety Compiler.
Verify and document your software test coverage with the MPLAB Code Coverage tool.
Use this free graphical programming environment to generate seamless, easy-to-understand C code to insert into your project.
The fully integrated embedded software development framework provides flexible and interoperable software modules.
Document Category | Title | Date | |||
---|---|---|---|---|---|
Brochures | 32-bit MCU Brochure | 28 Feb 2023 |
|
||
Brochures | 32-bit Quick Reference Guide | 03 Jan 2025 |
|
||
Brochures | 32-bit Microcontroller Collateral and Solutions Reference Guide | 23 Jun 2023 |
|
||
Tech Brief | How to Setup MPLAB Harmony v3 Software Development Framework | 06 Jan 2023 |
|
||
Tech Brief | ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC | 19 Dec 2024 |
|
Document Category
Title
Date
|
Brochures
28 Feb 2023
|
Document Category
Title
Date
|
Brochures
03 Jan 2025
|
Document Category
Title
Date
|
Brochures
23 Jun 2023
|
Document Category
Title
Date
|
Tech Brief
06 Jan 2023
|
Document Category
Title
Date
|
Tech Brief
19 Dec 2024
|
Title
|
|
---|---|
PIC32CK SG01/SG00/GC01/GC00 Family Data Sheet | Download |
Title
|
|
---|---|
PIC32CK SG01/GC01 Curiosity Ultra User's Guide | Download |
PIC32CK GC-SG Curiosity Ultra Development Kit Design Files | Download |
QTouch Modular Library Peripheral Touch Controller User Guide | Download |
Creating the First Application on PIC32CK GC Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) | Download |
Title
|
|
---|---|
Basic 32-Bit MCU Design and Troubleshooting Checklist | Download |
Title
|
|
---|---|
PIC32CK SG01/GC01 Family Silicon Errata and Data Sheet Clarifications | Download |
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
These classes cover the fundamentals of functional safety and security, including terminology, standards, requirements and tools offered by Microchip.
The PIC32CK GC family, powered by a 120 MHz Arm® Cortex®-M33 processor, offers up to 2 MB Flash and 512 KB SRAM, with connectivity options such as Ethernet, USB and CAN FD. Enhanced by Arm TrustZone® technology, the security-focused PIC32CK SG versions integrate a Hardware Security Module (HSM) for cryptographic tasks, secure boot and updates. Analog support includes a peripheral touch controller with 32 channels and a 12-bit ADC with a 3 Msps sampling rate. Development is streamlined with MPLAB® Harmony and MPLAB Code Configurator (MCC) and packages are available in 144-, 100-, and 64-lead TQFP.